??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BAE LX-VS-LR170
HELP_VARIABLE
Company
Balluff
Description
Lights for vision systems and machines
Bill of material
BALLUFF BAE LX-VS-LR170
VERF
Availability
no more available
BC
Order code
BAE00AZ
TC
Product identifier
BAE LX-VS-LR170
PX
Product view
46095_02
TECH
Tech. Details
Tech. Details
ICON
W
Weight
0.200 Kg
TRAFFIC
Customs number
94054099
DESCRIPT
Description
Connection = Cable with connector, M12x1-Male, 4-pin, 0.30 m, Version = Strip light, Dimension = 13 x 197.5 x 18 mm, Rated operating voltage Ue DC = 24 V, Current draw max. = 375 mA, 750 mA (Boost mode), Operating mode = Normal, Boost, Digital inputs = Trigger, Material = Aluminum anodized, black Glass, Illumination area = 160 x 10 mm, Light type = LED, red light, Wave length = 617 nm, Ambient temperature = -10...55 °C, Approval/Conformity = CE, WEEE, IP rating = IP54
CAE
EPlan
Previews
Embedded user actions